The Functional details card displays after selecting the Meter equipment type and with the Energy Manager subscription. In that case, follow the instructions in Configuring function details. On this card, the detailed settings of a meter can be edited.
General settings
- Measures location: Displays the location measured by the meter. The location can be different from the location of the equipment displayed in the Relationships card.
- Type: Displays the type of the report.
Meter settings
- ID: Displays the ID of the meter. The ID is created automatically after saving the meter.
- Valid from: This field is automatically set to the creation date of the meter. This field is editable.
- Data point: Displays the device and data point that was assigned to the equipment in the Relationships card.
- Medium measured: Edit the medium and media group that is measured by the meter.
- Unit: Select the unit the results are displayed in.
- Start value: Enter the start value for the measurement.
- Reading interval: Select the interval for the recording of the measurement.
- Reading method: Select the reading method.
- Aggregation: Select the aggregation method for the measurement.
- Measuring method: Select the measuring method.
- Missing data: Select the method for compensation of missing data in the results.