Power supply | |
---|---|
Battery type | Lithium battery (cannot be replaced) |
Battery voltage | 3.0 V |
Battery life | Up to 10 years ¹ + reserve |
¹ Battery life up to 10 years as of commissioning. Actual battery life depending on operating state and external factors. |
Display | |
---|---|
Display | 8-digit BCD |
Volume indicator based on device configuration | m3: Decimal with 3 digits |
Communications | |
---|---|
Optical interface
|
Per EN13757-2,3,7 |
RF: | |
Frequency band | S-mode: 868.3 ±0.3 MHz; |
RF protocol | Wireless M-bus per EN13757-4 |
Transmitter power | Typical 10 dBm, max. 14 dBm |
Duty cycle | < 1 % (50 ms/128s) |
Cikd water/hot water screw-type meters | ||||
---|---|---|---|---|
Continuous flow Q3 | m3/h | 2.5 | 2.5 | 4 |
Mounting length | mm | 80 | 110 | 130 |
Connection |
| G ¾ B" | G ¾ B" | G ¾ B" |
Meterological class
|
|
R80 R40 |
R80 R40 |
R80 R40 |
Overload flow rate Q4 | m3/h | 3.13 | 3.13 | 5.0 |
Minimum flow rate Q1
|
l/h l/h |
31.25 62.5 |
31.25 62.5 |
50.0 100.0 |
Transitional flow rate Q2
|
l/h l/h |
50.0 100.0 |
50.0 100.0 |
80.0 160.0 |
Response threshold (typical) | l/h | ca. 4-5 l | ca. 4-5 l | approx. 5-6 |
Measuring range
|
5 °C…≤30 °C 30 °C… ≤90 °C | |||
Nominal pressure | 1.6 MPa (PN16) | |||
Mounting position | Horizontal/vertical | |||
Display | 8-digit LCD field |
Cold/hot water mechanical capsule meters | ||||
---|---|---|---|---|
Continuous flow Q3 | m3/h | 2.5 |
|
|
Meterological class
|
|
R80 R40 |
|
|
Overload flow rate Q4 | m3/h | 3.13 |
|
|
Minimum flow rate Q1
|
l/h l/h |
31.25 62.5 |
|
|
Transitional flow rate Q2
|
l/h l/h |
50.0 100.0 |
|
|
Response threshold (typical) | l/h | ca. 4-5 l |
|
|
Measuring range
|
5 °C… ≤30 °C 30 °C… ≤90 °C | |||
Nominal pressure | 1.6 MPa (PN16) | |||
Mounting position | Horizontal/vertical | |||
Display | 8-digit LCD field |
Protection degree of housing | |
---|---|
Protection class | III |
Degree of protection | |
Meter processor | IP65 / IP68 per EN 60529 |
Flow measuring section | IP65 / IP68 per EN 60529 |
Ambient conditions | |||
---|---|---|---|
| Running | Transportation | Storage |
Temperature | +5…+55 °C | -25…+70 °C | -5…+45 °C |
Humidity | <95 % r.h. at 25 °C (non-condensing) |
Standards, directives and approvals | |
---|---|
EU conformity (CE) | See EU declaration of conformance *) |
Flow profile sensitivity classes | U0 / D0 |
Product standard | ISO 4064/2 |
Environmental compatibility |
---|
The product environmental declaration *) contains data on environmentally compatible product design and assessments (RoHS compliance, materials composition, packaging, environmental benefit, disposal). |
Dimensions |
---|
See "Dimensions" |
Housing material | |
---|---|
Flow measuring section | Screw-type meter: Brass Meauring capsule meter: Plastic |
Totalizer | Plastic |
Housing colors | |
---|---|
Totalizer | Transparent |
Weight screw-type meter WF.636.. | |
---|---|
Device packed complete with inserts | 2.5 m3/h / 80 mm: 0.403 kg |
Weight meauring capsule meter WM.636.. | |
---|---|
Device packed complete with inserts | IST: 2.5 m3/h / G2": 0,279 kg |
*) The documents can be downloaded at http://siemens.com/bt/download.