Accessories for screw-type meters
Order accessories separately.
Spacer
Designation | Order number | Type |
---|---|---|
Spacer G ¾", length 80 mm | JXF:WFZ.R80 | WFZ.R80 |
Spacer G ¾", length 110 mm | JXF:WFZ.R110 | WFZ.R110 |
Spacer G 1", length 130 mm | JXF: WFZ.R130 | WFZ.R130 |
Adapter pieces
Designation | Order number | Type |
---|---|---|
Adapter set 80 mm G ¾" to 110 mm , 1", | JXF:WZM-V110
| WZM-V110
|
Extension set 110 mm G ¾" to 130 mm G ¾", | JXF: WZM-V130
| WZM-V130
|
Extension set 110 mm G ¾" to 165 mm G ¾", | JXF: WZM-V165
| WZM-V165
|
Extension set 110 mm G ¾" to 190 mm G 1", | JXF: WZM-V190 | WZM-V190 |
Installation sets
Designation | Order number | Type |
---|---|---|
Mounting set, pair of fittings | S55563-F151 | WFZ.R2 |
Mounting set, pair of fittings | S55563-F152 | WFZ.R2-1 |
Other
Designation | Order number | Type |
---|---|---|
Mounting kit, complete for washstand water meters | JXF:WFZ.W | WFZ.W |
Mounting kit for tap water meters | JXF:WFZ.Z | WFZ.Z |
Self-lock seal with sealing wire | JXF:WFZ.P | WFZ.P |
Accessories for mechanical capsule meters
Order accessories separately.
Mounting materials
Designation | Order number | Type |
---|---|---|
Single-pipe connecting piece without cover, without seal and plastering aid, compatible with EAS and VAS 2" systems, internal threading ¾", mounting length 80 mm | JXF:WME.G20/OV/H | WME.G20/OV/H |
Single-pipe connecting piece without cover, without seal, compatible with EAS and VAS 2" systems, ½" or 15 mm, mounting length, soldered connector, mounting length 110 mm | JXF:WME.L15/OV/H | WME.L15/OV/H |
Single-pipe connecting piece (EAT) Without cover, without seal and plastering aid, compatible with EAS and VAS 2"-systems, external threading ¾", mounting length 130 mm | JXF:WME.L18/OV/H | WME.L18/OV/H |
Single-pipe connecting piece without cover, without seal, without seal and plastering aid, compatible with EAS and VAS 2" systems, external threading ¾" or soldered connector, mounting length 130 mm | JXF:WME.L22/OV/H | WME.L22/OV/H |
Profiled seal for EAS and VAS 2", dimensions: 57 x 46 x 4 mm | JXF:WME.PRODICHT | WME.PRODICHT |
Closure for 2" flow measuring section | JXF:WME-VRING | WME-VRING |
Mounting aid complete | JXF:WME.EINPUTZ1 | WME.EINPUTZ1 |
Guide piece for A341 capsule water meter, M77 x 1.5 mm | XF:FKK0173 | FKK0173 |
O-ring for A34 capsule water meter, M77 x 1.5 mm | JXF:FKS0034 | FKS0034 |
Mounting key for measuring capsule water meters | JXF:WMZ.K5 | WMZ.K5 |
Extensions and covers
Designation | Order number | Type |
---|---|---|
Round cover with thrust tube in chrome look | JXF:WMXI.KCR1-001 | WMXI.KCR1-001 |
Round cover with thrust tube, white | JXF:WMXI.KBL1-001 | WMXI.KBL1-001 |
Inner extensions for thrust tube (5 pcs./PU) in chrome look | JXF:WMXI.KCR1-002 | WMXI.KCR1-002 |
Inner extensions for thrust tube (5 pcs./PU), white | JXF:WMXI.KBL1-002 | WMXI.KBL1-002 |
Outer extensions for thrust tube (5 pcs./PU) in chrome look | JXF:WMXI.KCR1-003 | WMXI.KCR1-003 |
Outer extensions for thrust tube (5 pcs./PU), white | JXF:WMXI.KBL1-003 | WMXI.KBL1-003 |
Other
Designation | Order number | Type |
---|---|---|
Sealing ring for measuring capsule meters | JXF:FKK0139 | FKK0139 |
Self-lock seal with sealing wire | JXF:WFZ.P | WFZ.P |
Programming accessories for all types
Designation | Order number | Type |
---|---|---|
Readout and parameterization software | JXF:ACT20 | ACT50 |
Infrared read head (with USB interface) | JXF:WFZ.IRDA-USB | WFZ.IRDA USB |
Triggering tool for radio telegrams | JXF:WFZ.PS | WFZ.PS |
Ordering
When ordering, please provide the quantity, description, type, and stock no.
Designation | Order number | Type |
---|---|---|
Electronic water meter | See Type summary | WFx636 |