Screwed-type water meter
Dimensions in mm
Q3 = 2.5 m3/h, L = 80 mm
Q3 = 2.5 m3/h, L = 110 mm
Q3 = 4 m3/h, L = 130 mm
Measuring capsule meter
Dimensions in mm
Typ IS, connecting thread G2"
Typ AL, connecting thread M77 x 1,5 mm"
Typ TE – Connecting thread M62 x 2 mm"