Pressure drop characteristic
RF features in S-mode
The following values are transmitted by default in the RF telegram in S-mode:
Electronic water meters in S-mode have the following features: | ||
---|---|---|
RF system | Parallel transmission of data telegrams |
|
Transmission delay (Offset) | Time delay for sending out telegrams after the due date | |
Transmission-free days | A maximum of 2 days of the week can be defined as transmission-free days. At least 1 day of the week must be set (Default = Sunday) |
Transmission response | ||
---|---|---|
AMR telegrams | Every 4 hours, 24 hours a day, 365 days a year | |
Walk-by telegrams | Every 128 seconds, 10 hours a day (from 8:00 am to 6:00 pm) | |
| Readout type | Monthly: 4 readout days as of the first of each month |
| Transmission-free days | Monthly: Saturday and Sunday |
| Current consumption value, due date value, due date as well as end of month values for the last 13 months |
RF features in C-mode
The following values are transmitted by default in the RF telegram in C-mode:
Electronic water meters in C-mode have the following features: | ||
---|---|---|
RF system | Parallel transmission of data telegrams |
|
Increase RF output (typically 10 dBm) | ||
AMR telegrams | Every 7.5 hours, 24 hours a day, 365 days a year | |
Data telegram with current consumption value | ||
Walk-by telegrams | Every 112 seconds, 10 hours a day (from 8:00 am to 6:00 pm) | |
Current consumption value, due date value, due date as well as end of month values for the last 13 months |
Change of mode
You can switch between S-mode and C-mode any time with the help of the configuration software and the infrared read head WFZ.IRDA-USB.