Functions - Data Sheet - N 262D31 - N 262D51

N 262D31, N 262D51 Binary input, 4 x potential-free, 8 x potential-free Data Sheet

Content Language
English
Content Type
Technical Documentation > Data Sheet for Product
Document No
A6V12316424_en--_a
Download ID
A6V12316424
Stock No.
5WG1262-1DB31
5WG1262-1DB51
Product No.
N 262D31
N 262D51
Access level
Internet
File Type
html
  • Title Page
  • Characteristics
  • Functions
  • Factory settings
  • Building site function
  • Programming mode
  • Resetting the device to factory settings
  • Behavior on unloading the application program
  • Behavior on voltage failure/recovery
  • Direct operation
  • Send switching state / binary value
  • Switching
  • Dimming
  • Scene control
  • Solar protection control
  • Send value
  • Logic operations
  • Pulse counting
  • Difference counting
  • Color temperature control
  • Forced control
  • Effect control
  • Group control
  • Multiple operation
  • Technical design
  • Position and function of the connections and labeling
  • Position and function of the operating and display elements
  • Type overview
  • Version of the Engineering Tool Software
  • Product documentation and support
  • Notes
  • Security
  • Commissioning
  • Connection of the contacts to the binary inputs
  • Connecting KNX
  • Test of KNX 24 V DC type SELV
  • Operation in direct operation (A|B|C|D|E|F|G|H)
  • Disposal
  • Technical data
  • Connection example
  • Dimensions
Functions

Back to home page