| Symbol description in map or list view |
The Connect gateway is incorrectly configured. Connection is not possible. See the detailed explanation provided after the table. | |
Connect gateway is connected to the cloud. | |
Connect gateway is not connected to the cloud. Connection is not possible. Notify local Siemens Support. | |
The site is not assigned. | |
Displays a pending alarm. | |
Displays multiple sites that are operational. | |
Displays an overview of an area with at least one pending alarm. The number of alarms is displayed in the tooltip. | |
Displays an overview of an area with at least one pending event. The number of events is displayed in the tooltip. | |
Displays an overview of an area with at least one pending alarm and one area with no alarms. The number of alarms is displayed in the tooltip. | |
Displays an overview of an area with at least one pending alarm and event. The number of alarms and events is displayed in the tooltip. | |
Displays an operational site. | |
Displays a site with at least one pending alarm. | |
Displays a site with at least one pending event. | |
Displays a disconnected site. | |
Displays an operational site in a site overview. | |
Displays a site with at least one pending alarm in the site overview. | |
Displays a site with at least one event in the site overview. | |
Displays a disconnected site in the site overview. |
| Description of the symbol in device browser and test plan | |
Hardware level 1 | ||
Hardware level 2 | ||
In test plan only: Failed tests are displayed on the device and propagated to the next higher level and counted. |
| Symbol description for device type |
Automatic detector without contamination detection. | |
Manual detector | |
Other object |
| Symbol description in test plan and devices |
Tested and OK. | |
Skipped | |
Tested, but a fault was found. | |
Not yet tested. |
| Overview in test plan |
Tested and OK. | |
Skipped | |
Tested, but a fault was found. | |
Not yet tested. |
The Connect Gateway is incorrectly configured
A new site is created in the Devices application and a Connect Gateway device is added. The icon is then displayed since the required configuration is not yet completed:
- for distribution (see document Commissioning Connect gateway, section Assign distribution).
- for Site-ID (see document Commissioning Connect Gateway, section Connect fire detection system to Portal).
- Select to open the edit page. The icon disappears as soon as the values are added and saved for distribution and site-ID.