This document must be transferred from the installation personnel to the system operator.
Safekeeping and availability
Damage due to misuse
- This document must remain available in a usable condition throughout the entire life cycle of the product. Keep the document safe so that it can be consulted and make sure that it is accessible to the relevant target groups.
If you require an additional copy of this document, please contact Customer Service.
This document contains guidelines and conditions for connections and describes permitted applications for the intended operational environment.
Validity
The information contained in this document is valid for Cerberus Portal.
Target groups
The information contained in this document is intended for the following target groups:
Target group | Activity | Recommended qualification |
---|---|---|
System owner |
|
|
IT security officer |
|
|
Project Manager |
|
|
Project Engineer |
|
|
Installation personnel |
|
|
Commissioning personnel |
|
|
Maintenance personnel |
|
|
Document identification
The document ID is structured as follows:
A6Vxxxxxxxx_llCC_vv
Element | Description |
---|---|
A6Vxxxxxxxx | Document number |
ll | Language, 2 characters or '--' for multilingual documents |
CC | Country, 2 characters or '--' for international documents |
vv | Version, 1 or 2 characters |
Example: A6V10430024_enUS_a
Date format
The date format in the document corresponds to the recommendation of international standard ISO 8601 (format YYYY-MM-DD).
Conventions for text marking
Markups
Special markups are shown in this document as follows:
⊳ |
Requirement for a behavior instruction |
1. |
Instruction with at least two operating steps |
– |
Intermediate step of an instruction |
⇨ |
Intermediate result of a behavior instruction |
⇨ |
End result of a behavior instruction |
|
Lists and behavior instructions with one operating step |
[➙ X] |
Reference to a page number |
'Text' |
Quotation, reproduced identically |
<Key> |
Identification of keys |
> |
Relation symbol, also used between the individual steps of a sequence, e.g. 'Menu bar' > 'Help' > 'Help topics' |
↑ Text |
Identifies a glossary entry |
Supplementary information and tips
The 'i' symbol identifies supplementary information and tips for an easier way of working.
Layout and page breaks
The layout of this document was created automatically in the PDF edition. Therefore, isolated cases of page breaks in the middle of words may appear; for example, in table text. Page breaks are generated using rules, but are not optimized in context.