The following requirements must be fulfilled to set up an Internet connection on the network.
Installation environment | ||
| Device | Client |
Internet connection | Up and download speed 10 Mbps | Up and download speed 10 Mbps |
Output port 443 | Output port 443 | |
Protocols http(s) & mqtt(s) | Protocols http(s) & mqtt(s) | |
Proxy server not supported | Proxy server supported and managed by the client operating system | |
Web browser |
| Supports Chrome, Firefox, or Safari browsers |
Recommended screen resolution is 1920x1080 or higher | ||
Unlimited number of connections | ||
PC Tool ABT Site 4.0 |
| Limited to a 1:1 connection |
PC Tool ABT Site 4.1 or higher |
| Register to the cloud functionality |
ABT Site V5.1 with Patch 4 and Firmware V02.20.172.34-18930 or higher | PXG3.W100-2 and PXG3.W200-2 | Register to the cloud functionality for PXG3.W100-2 and PXG3.W200-2 |