The Siveillance Intrusion subsystem provides many commands for different data points. Not all of them are supported by Siveillance Control.

The data point types described in this section include commands with the key_name OIS internal parameter. The key_name parameter is the key name of the command which is only used in the CL. The command’s name is defined in the Command Name column. All commands where the command’s number in the order_nr column is a text, for example ALX_ORDER_TBS_ACCEPT, are commands which are directly mapped to commands used by Siveillance Control for the object type of the data point. Other commands with an integer value for the command’s number are commands which are only visible in the Siveillance Control extended command menu. The English texts for the Command Name column can be found in the text_def_order_names.csv file.

 

INPUT

The commands for the INPUT data point type are as follows:

 

The COMMAND command type.

  • Commands to reset the alarm with the xxxx command.
  • Mapped to the xx -i{input_id} NOX command.

key_name

Command Name

order_nr

NOX Command - Example

RESET_ALARMS_OF_INPUT

Alarme des Eingangs quittieren/rückstellen

ALX_ORDER_TBS_RESET

ALX_ORDER_TBS_INTRUSION_ACKNOWLEDGE

xx -i1

RESET_ALL_ALARMS_OF_PANEL

Alle Alarme quittieren/rückstellen

ALX_ORDER_TBS_INTRUSION_ACKNOWLEDGE_PANEL

xx

SEE_SINGLE_ALARM

(also used by on_acknowledge)

Alarm gesehen

ALX_ORDER_TBS_ACCEPT

xx -s -u1234

 

The SET_STATE command type.

  • Commands to set the input state with the id command.
  • Mapped to the id -z{input_id} -d{state} NOX command.

key_name

Command Name

order_nr

SET_AKTIV

Input aktivieren

ALX_ORDER_TBS_ON

SET_INAKTIV

Input deaktivieren

ALX_ORDER_TBS_OFF

 

The FORCE_STATE command type.

  • Commands to force to set the input state with the id command.
  • Mapped to the id -z{input_id} -d{state} –f NOX command.

key_name

Command Name

order_nr

FORCE_AKTIV

Input aktivieren erzwingen

13

FORCE_INAKTIV

Input deaktivieren erzwingen

14

 

OUTPUT

The commands for the VIRTUAL OUTPUT data point type are as follows:

 

The SET_STATE command type.

  • Commands to set the virtual output state with the id command.
  • Mapped to the os -z{output_id} -s{state} NOX command.

key_name

Command Name

order_nr

SET_ON

On

ALX_ORDER_TBS_START_ACTUATOR

SET_OFF

Off

ALX_ORDER_TBS_STOP_ACTUATOR

SET_BLINK

Blink

6002

 

AREA

The commands for the AREA data point type are as follows:

 

The COMMAND command type.

  • Commands to reset the alarms of an area with the xx command.
  • Mapped to the xx -a{area_id} NOX command.

key_name

Command Name

order_nr

RESET_ALARMS_OF_AREA

Alarme des Bereichs quittieren/rückstellen

ALX_ORDER_TBS_INTRUSION_ACKNOWLEDGE

RESET_ALL_ALARMS_OF_PANEL

Alle Alarme quittieren/rückstellen

ALX_ORDER_TBS_INTRUSION_ACKNOWLEDGE_PANEL

 

The SET_STATE command type.

  • Commands to set the area to an area state with the id command.
  • Mapped to the sa -a{area_id} -s{state} NOX command.

key_name

Command Name

order_nr

SET_UNSCHARF

Unscharf

ALX_ORDER_TBS_INTRUSION_ZONE_DISARM

ALIAS_SET_UNSCHARF

Gehtest aus

ALX_ORDER_TBS_INTRUSION_WALKTEST_OFF

SET_SCHARF

Scharf

ALX_ORDER_TBS_INTRUSION_ZONE_ARM

SET_INTERN_SCHARF

Intern scharf

ALX_ORDER_TBS_INTRUSION_ZONE_ARM_INTERNAL

SET_EIN

Ein

1008

SET_AUS

Aus

1009

SET_OFFEN

Offen

1010

SET_ZU

Zu

1011

SET_OFFEN_DURCHGANG

Offen Durchgang

1012

SET_GEHTEST

Gehtest

ALX_ORDER_TBS_INTRUSION_WALKTEST_ON

SET_KSM_TEST

KSM Test

1014

SET_DK_TEST

DK Test

1015

SET_PL0_UNSCHARF

PL0 - Unscharf

1016

SET_PL1_SEKTOR_KONZEPT1

PL1 - Sektor Konzept1

1017

SET_PL2_SEKTOR_KONZEPT2

PL2 - Sektor Konzept2

1018

SET_PL3_HIGH_SECURITY

PL3 - High Security

1019

SET_PL3T1_TEMPORAER1

 

 

SET_PL3T2_TEMPORAER2

 

 

 

The FORCE_STATE command type.

  • Commands to force to set the area to an area state.
  • Mapped to the sa -a{area_id} -s{state} -f NOX command.

key_name

Command Name

order_nr

FORCE_UNSCHARF

Unscharf erzwingen

2001

FORCE_SCHARF

Scharf erzwingen

2005

FORCE_INTERN_SCHARF

Intern scharf erzwingen

2007

FORCE_EIN

Ein erzwingen

2008

FORCE_AUS

Aus erzwingen

2009

FORCE_OFFEN

Offen erzwingen

2010

FORCE_ZU

Zu erzwingen

2011

FORCE_OFFEN_DURCHGANG

Offen Durchgang erzwingen

2012

FORCE_PL0_UNSCHARF

PL0 - Unscharf erzwingen

2016

FORCE_PL1_SEKTOR_KONZEPT1

PL1 - Sektor Konzept1 erzwingen

2017

FORCE_PL2_SEKTOR_KONZEPT2

PL2 - Sektor Konzept2 erzwingen

2018

FORCE_PL3_HIGH_SECURITY

PL3 - High Security erzwingen

2019

 

The CHECK_STATE command type.

  • Commands to check if the area can be set to a given state with the sa command.
  • Mapped to the sa -a{area_id} -s{state} -o NOX command.

key_name

Command Name

order_nr

CHECK_UNSCHARF

Unscharf testen

3001

CHECK_SCHARF

Scharf testen

ALX_ORDER_TBS_INTRUSION_ZONE_QUERYSTATE

CHECK_INTERN_SCHARF

Intern scharf testen

3007

CHECK_PL0_UNSCHARF

PL0 - Unscharf testen

3016

CHECK_PL1_SEKTOR_KONZEPT1

PL1 - Sektor Konzept1 testen

3017

CHECK_PL2_SEKTOR_KONZEPT2

PL2 - Sektor Konzept2 testen

3018

CHECK_PL3_HIGH_SECURITY

PL3 - High Security testen

3019

 

SYSTEM

The commands for the SYSTEM data point type are as follows:

 

The SET_STATE command type.

  • Commands to set the service level.

key_name

Command Name

order_nr

SET_SERVICE_LEVEL_0

Wartungsmodus aus

ALX_ORDER_TBS_REVISIONMODE_OFF

SET_SERVICE_LEVEL_1

Wartung Level 1

31

SET_SERVICE_LEVEL_2

Wartung Level 2

32

SET_SERVICE_LEVEL_3

Wartung Level 3

ALX_ORDER_TBS_REVISIONMODE_ON

 

FAILURE

No commands are available for the FAILURE point type.

 

EXCEPTION_REPORT

No commands are available for the EXCEPTION_REPORT point type.