Commands are performed by Siveillance Control and sent to the SiPass system through the OIS SiPass interface.
OIS SiPass Door Commands
The following table gives a brief description of the SiPass door commands supported by Siveillance Control:
Siveillance Control Command | SiPass Actions | Description |
---|---|---|
Lock Permanently | Lock Door + Disable Reader(s) | The Siveillance Control door command Lock Permanently performs the SiPass actions Lock Door and Disable Reader(s) for the respective door. |
Unlock Permanently | Unlock Door + Disable Reader(s) | The Siveillance Control door command Unlock Permanently performs the SiPass actions Unlock Door and Disable Reader(s) for the respective door. |
Unlock Temporary | Allow Access | The Siveillance Control door command Unlock Temporary performs momentary unlock in SiPass (Allow Access) |
Secure | Lock Door + Enable Reader(s) | The Siveillance Control door command Secure performs the SiPass actions Lock Door and Enable Reader(s) for the respective doors. |
Reset | Not supported | To reset door related message events from Siveillance Control. |
OIS SiPass Reader Commands
Reader commands are not supported in Siveillance Control.
OIS SiPass Input Commands
The following table gives a brief description of the SiPass input commands supported by Siveillance Control:
Siveillance Control Command | SiPass Actions | Description |
---|---|---|
Switch on | Input Enabled | To enable the input point in SiPass, use the Switch on command in Siveillance Control. |
Switch off | Input Disabled | To disable the input point in SiPass, use the Switch off command in Siveillance Control. |
OIS SiPass Output Commands
The following table gives a brief description of the SiPass output commands supported by Siveillance Control:
Siveillance Control Command | SiPass Actions | Description |
---|---|---|
Start | Output Unlock | To activate the output point in SiPass, use the Start command in Siveillance Control. |
Stop | Output Lock | To deactivate the output point in SiPass, use the Stop command in Siveillance Control. |
OIS SiPass Access Areas
The following table gives a brief description of the SiPass Access Areas supported by Siveillance Control:
Siveillance Control Command | SiPass Actions | Description |
---|---|---|
Reset Count | Reset Count | Resets the occupancy count in an area |