- Right-click on DesigoOptic.exe, select Run as administrator and select Yes to make changes to your device.
- The Setup Wizard starts.
- Accept the License Agreement and select which users should be allowed to access Desigo Optic.
- Select users
- If desired, change the destination folder in the Choose Install Location dialog box. The default is C:/Program Files (x86)/Desigo Optic/Desigo Optic 5.1.9.1055.
- Use the tables in this section to complete the remaining sections of the Setup Wizard, runtime options, Building X Setup (optional), license options, start menu location.
- Once done, click Install to begin the installation process.
- The Desigo Optic login page displays in the default browser when the installation is complete.
- Click Next and then Finish to close the Setup Wizard.
Runtime options
Item | Description |
|---|---|
Run Desigo Optic on | By default, Desigo Optic runs on port 8080. Enter a different port number, if desired. |
Super-user password | You must define a password for the super user. Otherwise, an error displays. |
Create desktop shortcut | If selected (default), a desktop shortcut is created for Desigo Optic at the end of the installation process. |
Run Desigo Optic as a Windows Service | If selected (default), the Desigo_Optic5 service is available through the Windows Services app. See the following figure for more information. |
Run on 64bit JVM | This option is only available if 64-bit Java is installed on the computer and it runs on a 64-bit Java Virtual Machine. |
Include Building X Connect Agent. | Facilitates real time data transfer between Desigo Optic and Building X. |
Migrate options
The migration options display if any previous version of Optic is installed.
Item | Description |
|---|---|
Copy settings from etc folder | If selected, any special settings you made are kept on the server. |
Copy database folder | If selected, all the databases are copied to the new revision download. |
Uninstall older version | If selected (default), the previous version is automatically uninstalled after the Setup Wizard is completed. For a clean installation, either select Uninstall older version or manually uninstall the previous version before starting the new installation. |
License options
If you do not have a license, copy the host id and send it to bgcustomersupport2@siemens.com. Continue the installation, and then complete the procedure Adding a license file when you have a license.
Choose Install Location
Item | Description |
|---|---|
Fetch License from Cloud | Deselecting allows users to manually upload their license file. |
Path to Optic license file | Browse to locate your license file and include it in the installation. |
Computer host id | This field is populated upon download. |
Start menu folder options
Item | Description |
|---|---|
List box | Select the Start menu folder that will contain the Desigo Optic shortcuts or enter a name in the field to create a new folder. |
Do not create shortcuts | If cleared (default), the Desigo Optic Console, Service Manager, and Uninstall apps are available through the Windows Start menu. See the following Figure for more information. If selected, shortcuts for the Desigo Optic Console, Service Manager, and Uninstall apps are not added to the Windows\Start Menu folder. |
You have successfully completed a standard installation of Desigo Optic on a Windows server. To install Desigo Optic with Building X and enable data synchronization, see the following section.