A license is required for software activation.
Requirements for all systems
Processor |
|
Operating System |
|
Memory |
|
Hard Drive |
|
Flash |
|
Display |
|
Network Support |
|
Connectivity |
|
Additional Software |
|
Web browser and viewing device
Any modern browser enables access to Desigo Optic.
For the best experience, use Google Chrome.
Browser | Mobile |
|---|---|
Google Chrome | IOS – Safari Android – Google Chrome Mobile |
Internet connection
The bandwidth of your internet connection determines the performance of the service.
Java Virtual Machine
Latest version required. To download, go to https://www.java.com/en/download/manual.jsp.
Although the maximum heap size is 4 GB when using 32-bit JVM, 64-bit JVM is strongly recommended to avoid system crashes when running Desigo Optic..
Alternatively, install OpenJDK.
Linux OS Minimum Requirements
System | Specs |
|---|---|
Linux Operating System (desktop version) |
|
Linux Operating System (server version) |
|
Supported platforms |
|
Windows OS Minimum Requirements < 100k Points
System | Specs |
|---|---|
Windows Operating Systems < 100K Points |
The Server and Installed Clients run on the following Microsoft operating systems and editions:
The following platforms are supported:
4 GB minimum for small systems; (8-16GB+ Recommended)
|