AC 24 V ~ / DC 24...48 V ⎓ | |||
|---|---|---|---|
Open-close, Single Pole Single Throw (SPST) | Open-close, Single Pole Double Throw (SPDT) | 3-position control | Modulating control |
|
| |||
Cable labeling
Connection | Code | No. | Color | Abbreviation | Meaning | |
|---|---|---|---|---|---|---|
|
Actuators AC 24 V ~ | G | 1 | red | RD | System potential AC 24 V ~ / DC 24...48 V ⎓ | |
G0 | 2 | black | BK | System neutral | ||
Y1 | 6 | purple | VT | Positioning signal AC/DC 0 V, “clockwise” | ||
Y2 | 7 | orange | OG | Positioning signal AC/DC 0 V, “counter-clockwise” | ||
Y | 8 | grey | GY | Signal in (G..A16..1E) | ||
U | 9 | pink | PK | Signal out (G..A16..1E) | ||
Auxiliary switch | Q11 | S1 | grey/red | GY RD | Switch A input | |
Q12 | S2 | grey/blue | GY BU | Switch A normally closed contact | ||
Q14 | S3 | grey/pink | GY PK | Switch A normally open contact | ||
Q21 | S4 | black/red | BK RD | Switch B input | ||
Q22 | S5 | black/blue | BK RD | Switch B normally closed contact | ||
Q24 | S6 | black/pink | BK PK | Switch B normally open contact | ||