GDA.., GLA.. | 141.1E | 161.1E | ||
|---|---|---|---|---|
|
Power supply | AC 24 V ~ / DC 24...48 ⎓ | |||
Control type | Open-close 3-position | Modulating control (0/2...10 V) | ||
Rotary direction | Clockwise or counter-clockwise direction depending… | |||
|
| |||
With no power applied, the actuator remains in the respective position. | The actuator remains in the achieved position…
| |||
Position indication: | Mechanical | Rotary angle position indication by using a position indicator. | ||
Electrical | - | Output voltage U = DC 0/2...10 V is generated proportionally to the rotary angle. U depends on the rotary direction of the DIL switch setting. | ||
Auxiliary switch | The switching points for auxiliary switches A and B can be set independently of each other in increments of 5° within 0...90°. | |||
Manual adjustment | The actuator can be manually adjusted by pressing the gear train disengagement button. | |||
Rotary angle limitation | The rotary angle of the shaft adapter can be limited mechanically with a set screw. | |||