Electronic motor driven actuators for open-close, 3-position and modulating control
- Nominal torque: 5 Nm / 10 Nm
- Operating voltage: AC 24 V ~ / DC 24…48 V ⎓
- Running time for 90° rotary angle: 90 s
- Mechanically adjustable span: 0…90°
- Position indication: mechanical and electrical
- Pre-wired with 0.9 m long connection cables
- Self-adaption of rotational angle range and adjustable auxiliary switches for supplementary functions