Extinguishant cylinders equipped with valve, dip tube and protective cap
- Cylinder test pressure: 300 bar
- Filled with lemon-odorized carbon dioxide
- Fill rate: 0.67 kg/l or 0.75 kg/l
- Dip tube
- Various capacities available
Product codes:
CYF-40-30-CO2 - S54476-C660-A4
CYF-67-45-CO2 - S54476-C660-A5
CYF-67-50-CO2 - S54476-C660-A1
CYF-80-60-CO2 - S54476-C660-A2
CYE-67-45-CO2 - S54476-C660-A15
CYE-67-50-CO2 - S54476-C660-A11
CYE-80-60-CO2 – S54476-C660-A12