Cylinders equipped with valve and protective cap

  • 300 bar cylinders
    Working pressure: 300 bar / Test pressure: 450 bar
  • Various gases and gas mixtures available: IG-01, IG-55, IG-100, IG-541
  • For extinguishing
  • Various capacities available

 

Product codes:

CYF-20-300-N2 - S54476-C680-A3
CYF-80-300-N2 - S54476-C680-A2
CYF-80-300-AR - S54476-C683-A1
CYF-80-300-541 - S54476-C686-A1
CYF-80-300-55 - S54476-C689-A1
CYE-80-300-N2 - S54476-C680-A12
CYF-140-300-N2 - S54476-C640-A1
CYF-140-300-AR - S54476-C643-A1
CYF-140-300-541 - S54476-C646-A1
CYF-140-300-55 - S54476-C649-A1
CYE-140-300-N2 - S54476-C640-A11