20 l cylinder
Technical data | |
---|---|
Capacity | 20 l +5/-0 % |
Cylinder test pressure | 450 bar |
Cylinder valve | F230-IG300 / F2303000 |
Thread for valve connection | W28.8 x 1/14ʺ, 25E female (ISO 11363- 1) |
Thread on cylinder valve outlet | M24x1.5 |
Neck ring thread | W80 x 1/11ʺ (ISO 11117) |
Sealing | PTFE |
Materials Cylinder |
Seamless forged steel 34CrMo4 |
Design | Complies with ISO 9809-2:2010 |
Operating temperature | -20 °C to +50 °C, non-condensing |
Transport and storage temperature Filled cylinder |
-30 °C to +55 °C,non-condensing |
Cylinder color (+ reference) | Black (RAL 3000) |
Thickness of paint coating | 80 µm |
Empty weight, w/o cylinder valve | 32 kg ±10 % |
Extinguishant | IG-100 |
Filling weight | 6.2 kg |
Standard volume @ 15 °C, 1.01325 bar | 5.2 Nm3 |
Pressure @ 15 °C (2) | 300 barg |
UN No | UN 1066 |
Shoulder color (+ reference) | Black (RAL 9005) |
(1) Gas qualities according to ISO 14520 / filling tolerances according to directive VdS 2380 (0 / -2.5 %) |
(2) bar(g) = bar(gauge) |
80 l cylinder
Technical data | |
---|---|
Capacity | 80 l +5/-0 % |
Cylinder test pressure | 450 bar |
Cylinder valve | F230-IG300 / F2303000 |
Thread for valve connection | W28.8 x 1/14ʺ, 25E female (ISO 11363- 1) |
Thread on cylinder valve outlet | M24x1.5 |
Neck ring thread | W80 x 1/11ʺ (ISO 11117) |
Sealing | PTFE |
Materials Cylinder |
Seamless forged steel 34CrMo4 |
Design | Complies with ISO 9809-2:2010 |
Operating temperature | -20 °C to +50 °C, non-condensing |
Transport and storage temperature Filled cylinder |
-30 °C to +55 °C,non-condensing |
Cylinder color (+ reference) | Black (RAL 3000) |
Thickness of paint coating | 80 µm |
Empty weight, w/o cylinder valve | 105 kg ±10 % |
Filling (nominal values(1)) | |||||
---|---|---|---|---|---|
Extinguishant | IG-01 | IG-55 | IG-100 | IG-541 | Empty (IG-100) |
Reference | CYF-80-300-AR | CYF-80-300-55 | CYF-80-300-N2 | CYF-80-300-541 | CYE-80-300-N2 |
Filling weight | 40.9 kg | 32.2 kg | 24.7 kg | 33.3 kg | 0 kg (empty) |
Standard volume @ 15 °C, 1.01325 bar | 24.2 Nm3 | 22.4 Nm3 | 20.9 Nm3 | 23.5 Nm3 | 0 Nm3 (empty) |
Pressure @ 15 °C (2) | 300 barg | 300 barg | 300 barg | 300 barg | 0 barg (empty) |
UN No. | UN 1006 | UN 1956 | UN 1066 | UN 1956 | - |
Shoulder color | Emerald green | Pure green | Black | Yellow green | Black |
(1) Gas qualities according to ISO 14520 / filling tolerances according to directive VdS 2380 (0 / -2.5 %) |
(2) bar(g) = bar(gauge) |
140 l cylinder
Technical data | |
---|---|
Capacity | 140 l +5/-0 % |
Cylinder test pressure | 450 bar |
Cylinder valve | F230-IG300 / F2303000 |
Thread for valve connection | W28.8 x 1/14ʺ, 25E female (ISO 11363- 1) |
Thread on cylinder valve outlet | M24x1.5 |
Neck ring thread | W80 x 1/11ʺ (ISO 11117) |
Sealing | PTFE |
Materials Cylinder |
Seamless forged steel 34CrMo4 |
Design | Complies with ISO 9809-2:2010 |
Operating temperature | -20 °C to +50 °C, non-condensing |
Transport and storage temperature Filled cylinder |
-30 °C to +55 °C,non-condensing |
Cylinder color (+ reference) | Black (RAL 3000) |
Thickness of paint coating | 80 µm |
Empty weight, w/o cylinder valve | 196 kg ±10 % |
Filling (nominal values(1)) | |||||
---|---|---|---|---|---|
Extinguishant | IG-01 | IG-55 | IG-100 | IG-541 | Empty (IG-100) |
Reference | CYF-140-300-AR | CYF-140-300-55 | CYF-140-300-N2 | CYF-140-300-541 | CYE-140-300-N2 |
Filling weight | 71.6 kg | 56.4 kg | 43.3 kg | 58.3 kg | 0 kg (empty) |
Standard volume @ 15 °C, 1.01325 bar | 42.3 Nm3 | 39.2 Nm3 | 36.6 Nm3 | 41.1 Nm3 | 0 Nm3 (empty) |
Pressure @ 15 °C (2) | 300 barg | 300 barg | 300 barg | 300 barg | 0 barg (empty) |
UN No. | UN 1006 | UN 1956 | UN 1066 | UN 1956 | - |
Shoulder color | Emerald green | Pure green | Black | Yellow green | Black |
(1) Gas qualities according to ISO 14520 / filling tolerances according to directive VdS 2380 (0 / -2.5 %) |
(2) bar(g) = bar(gauge) |
Certifications and compliances | |
---|---|
LPCB | In progress |
GOST R | Certificate GOST R |
RoHS | Compliant |
TPED compliance Cylinder / cylinder valve | Directive 2010/35/EU |
| ||
305/2011/EU (CPR) EN 12094-4 Cylinder valve |
0786-CPR-30230 |
The declared performance and conformity can be seen in the Declaration of Performance (DoP) and/or the EU Declaration of Conformity (DoC), which are obtainable via the Customer Support Center: Tel. +49 89 9221-8000 or https://siemens.com/bt/download. |