Technical data | |
---|---|
Maximum operating pressure | 12.5 bar |
Fitting | G 1/4" internal thread |
Pressure gauge port | G 1/8" internal thread |
Gas | IG-01, IG-55, IG-100, IG-541, CO2, compressed air |
Materials | Steel, brass, POM |
Operating temperature | -20 °C to +50 °C, non-condensing |
Transport and storage temperature | -40 °C to +65 °C, non-condensing |
Weight | 0.2 kg |
OEM type | |
---|---|
| R042-Z170 |
Certifications and compliances | ||
---|---|---|
2014/68/EU (PED) | Compliant |