Dimensions in mm

 

 

Connecting cable of cylinder valve connector

 

BK-1:
BK-2:
GN/YE:

black-1
black-2
green/yellow

 

 

Connecting cable of monitoring contacts

 

WH:
BN:
GN:
YE:
GY:
PK:
BU:
RD:

white
brown
green
yellow
grey
pink
blue
red

(M)

"Actuator mounted" monitoring contact

 

M-U (white)

Contact is closed when the actuator is not mounted on the cylinder valve

 

M-I (brown)

Contact is closed when the actuator is mounted on the cylinder valve

 

M-C (green)

Common

(A)

Activated
A-1 (yellow)
A-2 (grey)


Contact is closed when the actuator is active (0° to 20°)

(B)

Blocked
B-1 (pink)
B-2 (blue)


Contact is closed when the actuator is blocked (160° to 180°)