Item

Description

Item

Description

1

Actuator

6

M28x1.5 fitting

2

Actuator body, with blocking lever and monitoring contact

7

"Actuator mounted" monitoring contact

3

M12 8-pole connector with external thread

8

Padlock

4

Connecting cable with M12 8-pole connector, with internal thread

9

Connecting cable with DIN EN 175301-803 shape C connector, internal thread, with LED

5

Blocking lever

10

DIN EN 175301-803 shape C connector, with external thread