Dimensions in mm |
| Connecting cable of cylinder valve connector | |
BK-1: | black – 1 | |
BK-2: | black - 2 | |
GN/YE: | green/yellow | |
Connecting cable of the monitoring contact | ||
WH: | white | |
BN: | brown | |
GN: | green | |
YE: | yellow | |
GY: | grey | |
PK: | pink | |
BU: | blue | |
RD: | red |
(M) | "Actuator mounted" monitoring contact | |
| M-U (white) | Contact is closed when the actuator is not mounted on the cylinder valve |
| M-I (brown) | Contact is closed when the actuator is mounted on the cylinder valve |
| M-C (green) | Common |