Technical data | |
---|---|
Nominal actuation voltage | 24 VDC, polarity-independent |
Minimum / maximum actuation voltage | 18.0 VDC / 27.6 VDC |
Nominal actuation current | 0.42 A (at 24 VDC, 20 °C) |
Maximum monitoring current | 5 mA |
Minimum actuation time | 10 s |
Duty cycle | 100 % |
Connector | DIN EN 175301-803 shape C (8 mm), external thread |
Connecting cable | DIN EN 175301-803 shape C (8 mm), internal thread, with LED |
« Activated (A) / Blocked (B) » monitoring contacts | Closed contacts U: 4.5 to 24 V AC/DC I: 5 to 100 mA |
Connector | M12 8-pole connector with external thread, A coded |
Connecting cable | M12 8-pole connector with internal thread, A coded 5 m |
Maximum operating pressure | 360 bar |
Ingress protection | IP65 (when the cable is assembled) |
Thread | M28x1.5 - F230 cylinder valve (EL actuation port) |
Materials Actuator |
Steel, copper |
Operating temperature | -20 °C to +50 °C, non-condensing |
Transport and storage temperature | -40 °C to +70 °C, non-condensing |
Weight w/o connecting cable | 1.2 kg |
OEM type | |
---|---|
| F1120038 |
Certifications and compliances | |
---|---|
VdS | G320005 |
LPCB | 126z/18 |
RoHS | Compliant |
| ||
305/2011/EU (CPR) EN 12094-4 / EN 12094-6 | 0786-CPR-30230 |
The declared performance and conformity can be seen in the Declaration of Performance (DoP) and/or the EU Declaration of Conformity (DoC), which are obtainable via the Customer Support Center: Tel. +49 89 9221-8000 or https://siemens.com/bt/download. |