Compatible valves
Reference | Description | Product code |
|---|---|---|
F230-IG200 | Cylinder valve F2302000 | S54476-B500-A2 |
F230-IG300 | Cylinder valve F2303000 | S54476-B500-A3 |
F230-CO2-190 | Cylinder valve F2301001 | S54476-B500-A11 |
F230-CO2-250 | Cylinder valve F2301000 | S54476-B500-A1 |
Authorized actuator combinations
It is not permitted to use any actuator on the PM actuation port while an actuator with built-in blocking device is used on the EL actuation port.
Resulting actuator configurations
EL actuation port | PM actuation port |
|---|---|
ACTF230-EL-B | No actuator permitted |