Item | Description | Item | Description |
---|---|---|---|
1 | Rotating tee fitting with two L6 (m) connections (M12x1.5, EO 24°) | 3 | M18x1 connection to F230 PM port |
2 | F1120046 pneumatic actuator | 4 | L6 (m) connection (M12x1.5, EO 24°) |
Item | Description | Item | Description |
---|---|---|---|
1 | Rotating tee fitting with two L6 (m) connections (M12x1.5, EO 24°) | 3 | M18x1 connection to F230 PM port |
2 | F1120046 pneumatic actuator | 4 | L6 (m) connection (M12x1.5, EO 24°) |