Technical data | |
---|---|
Actuation force required | 20 N |
Thread | M18x1 F230 cylinder valve (PM actuation port) |
Materials Actuator body |
Brass |
Operating temperature | -20 °C to +50 °C, non-condensing |
Transport and storage temperature | -40 °C to +70 °C, non-condensing |
Weight | 0.1 kg |
OEM type | |
---|---|
| F1120033 |
Certifications and compliances | |
---|---|
VdS | G320005 |
LPCB | In Progress |
RoHS | Compliant |
| ||
305/2011/EU (CPR) EN 12094-4 / EN 12094-6 | 0786-CPR-30230 |
The declared performance and conformity can be seen in the Declaration of Performance (DoP) and/or the EU Declaration of Conformity (DoC), which are obtainable via the Customer Support Center: Tel. +49 89 9221-8000 or https://siemens.com/bt/download. |