Technical data | |
---|---|
Maximum operating pressure | 360 bar |
Closing condition | Flow over 40l/min. (approx. 0.4 bar) |
Opening condition | Pressure below 0.5 bar ±0.2 bar |
Angle | Any |
Thread | M12x1.5 DKOL 6 swivel nut |
Gaseous agent | IG-01, IG-55, IG-100, IG-541, CO2 |
Materials | Stainless steel, elastomer |
Operating temperature | -20 °C to +50 °C, non-condensing |
Transport and storage temperature | -40 °C to +65 °C, non-condensing |
Weight | 0.11 kg |
OEM type | |
---|---|
| F0150011 |
Certifications and compliances | |
---|---|
VdS | GLA 170484-01 |
RoHS | Compliant |