Compatible valves
Reference | Description | Product code |
|---|---|---|
F230-IG200 | Cylinder valve F2302000 | S54476-B500-A2 |
F230-IG300 | Cylinder valve F2303000 | S54476-B500-A3 |
F230-CO2-190 | Cylinder valve F2301001 | S54476-B500-A11 |
F230-CO2-250 | Cylinder valve F2301000 | S54476-B500-A1 |
Authorized actuator combinations
Some actuators in the ACTF230 range are complementary and can be fitted on F230 cylinder valves (maximum: two).
The following table lists all actuators which are complementary to the actuator described in this product datasheet.
Reference | Description | Product code |
|---|---|---|
ACTF230-EL | Solenoid actuator | S54476-B525-A11 |
ACTF230-EL-M | Solenoid actuator with monitoring contact | S54476-B525-A1 |
Resulting actuator configurations
(EL) actuation port | (PM) actuation port |
|---|---|
- | ACTF230-PNEUMX |
ACTF230-EL | ACTF230-PNEUMX |
ACTF230-EL-M | ACTF230-PNEUMX |
Other associated products
Reference | Description | Product code |
|---|---|---|
BLEED-360 | PN360 L6 bleed valve | S54476-B530-A2 |