Item

Description

Item

Description

PM

Actuation port for mounting a pneumatic or manual actuator

EL

Actuation port for mounting a solenoid actuator

 

 

 

 

1

Valve outlet, M24 x 1.5

6

Safety cap, AF 32 mm, with hole

2

Blind plug (for production only)

7

Plug, AF 12 mm

3

Button for cylinder filling*

8

G1/8" branch for connecting the pilot hose

4

Connection to the cylinder

9

Blind plug for unused pressure gauge connection. The blind plug is under pressure and must not be loosened.

5

Dip tube connection

10

Burst disc

* See Filling section