For more details, refer to the mounting instructions for the valve, listed in the Product documentation section.

WARNING
No changes permitted

No product modifications permitted.

  • Single-use maintenance-free cylinder valve.
  • Apply the torques indicated.
  • Never open blind plugs marked with a red dot.
  • Never recondition the valve. Scrap any valve removed from a cylinder.
  • Never use a non-leaktight or defective valve: defective burst disc, damaged thread.
DANGER
Blind plug for unused pressure gauge connection

Never try to unscrew the plug fitted on the pressure gauge connection.

 

Torques

Item

Fitting

Tightening torque

EL

Solenoid actuator

20 Nm

PM

Manual or pneumatic actuator

8 Nm

4

Cylinder connection

190 Nm ±5 Nm

5

Dip tube

20 Nm +5/- 0 Nm

6

Valve outlet safety cap

12 Nm

8

Pilot hose

6 Nm