Technical data | |
---|---|
Maximum operating pressure | 360 bar |
Hole (output) | ∅ 1.6 mm |
Extinguishant | IG-01, IG-55, IG-100, IG-541 |
Materials Ball valve, M12x1 connector |
Stainless steel |
Weight | 0.204 kg |
Operating temperature | -20 °C to +50 °C, non-condensing |
Transport and storage temperature | -40 °C to +65 °C, non-condensing |