Item

Description

Item

Description

1

Dial

6

Male M8 connector, 3 poles

2

Threshold marker

7

M12 x 1 connector for F230 cylinder valve

3

Connection cable

8

Tightening nut for an open-end wrench

4

Female M8 connector, 3 poles

9

End cap for M12 x 1 connector

5

Pressure gauge unit

-

-