MANOF230-S315
Technical data | |
---|---|
Nominal dimension | 50 mm |
Nominal pressure | 200 bar |
Measurement range | 0 to 315 bar |
Accuracy class | 1.6 |
Thread | M12x1 for F230 cylinder valve |
Tightening connector | Open-end wrench, 14 mm |
Ingress protection | IP65 (when mounted on the cylinder valve) |
Gaseous agents | IG-01, IG-55, IG-100, IG-541 |
Materials | Stainless steel, brass, aluminum, plastic, polycarbonate |
Operating temperature | -20 °C to +50 °C, non-condensing |
Transport and storage temperature | -40 °C to +70 °C, non-condensing |
Weight | 0.15 kg |
Marking / OEM type | |
---|---|
| Wika PGS 21.050 |
MANOF230-S400
Nominal pressure | 300 bar |
Measurement range | 0 to 400 bar |
Accuracy class | 1.6 |
Thread | M12x1 for F230 cylinder valve |
Tightening connector | Open-end wrench, 14 mm |
Ingress protection | IP65 (when mounted on the cylinder valve) |
Gaseous agents | IG-01, IG-55, IG-100, IG-541 |
Materials | Stainless steel, brass, aluminum, plastic, polycarbonate |
Operating temperature | -20 °C to +50 °C, non-condensing |
Transport and storage temperature | -40 °C to +70 °C, non-condensing |
Weight | 0.15 kg |
Marking / OEM type | |
---|---|
| Wika PGS 21.050 |
Certifications and compliances | |
---|---|
VdS | G309005 |
RoHS | Compliant |
| ||
305/2011/EU (CPR) EN 12094-10 | 0786-CPR-30095 |
The declared performance and conformity can be seen in the Declaration of Performance (DoP) and/or the EU Declaration of Conformity (DoC), which are obtainable via the Customer Support Center: Tel. +49 89 9221-8000 or https://siemens.com/bt/download. |