Technical data

Maximum operating pressure

360 bar

Thread

Refer to the “Type summary” section

Material

Refer to the “Type summary” section

Operating temperature

-20 °C to +50 °C, non-condensing

Transport and storage temperature

-40 °C to +65 °C, non-condensing

Weight

< 0,1 kg