Technical data | |
---|---|
Materials Intermediate support |
Galvanized stelel |
Operating temperature | -20 °C to +50 °C, non condensing |
Transport and storage temperature | -30 °C to +65 °C, non condensing |
Channel | Sikla 41 x 41 x 2.5 mm |
Weight | 2.9 kg |
Certifications and compliances | |
---|---|
Surface | DIN EN ISO 1461-t Zn o |