Wall-mounted rack module for extinguishant cylinders
- Main module for 1 to 5 cylinders
- Extension module for 4 or 5 cylinders
- Cylinder arrangement on 1 or 2 rows
- Compatibility with 80 l extinguishant cylinders
Product codes:
RACW-80L-1 - S54476-B605-A1
RACW-80L-2 - S54476-B605-A2
RACW-80L-3 - S54476-B605-A3
RACW-80L-4 - S54476-B605-A4
RACW-80L-5 - S54476-B605-A5
RACW-80L-EX4 - S54476-B606-A4
RACW-80L-EX5 - S54476-B606-A5