Technical data

Material

Galvanized steel

Operating temperature

-20 °C to +50 °C, non-condensing

Transport and storage temperature

-40 °C to +65 °C, non-condensing

Channel

Sikla 41 x 41 x 2.5 mm

Weight

RACF-140L-1
RACF-140L-2
RACF-140L-3
RACF-140L-4
RACF-140L-5
RACF-140L-EX4
RACF-140L-EX5

 

23.820 kg
28.750 kg
33.860 kg
36.530 kg
39.130 kg
23.450 kg
26.050 kg

Cylinder volume

140 l

Certifications and compliances

Surface

DIN EN ISO 1461-t Zn o