Reference | Description | Product code |
---|---|---|
DN50 manifold clamp | Manifold fixing attachment | S54476-B609-A1 |
DN80 manifold clamp | Manifold fixing attachment | S54476-B609-A2 |
Connector 4r | Mounting rail for manifold clamps (4-row arrangement) | S54476-B604-A1 |
Threaded rod 1r | Threaded rod to attach cylinders on 1 row | S54476-B618-A1 |
Threaded rod 2r | Threaded rod to attach cylinders on 2 rows | S54476-B618-A2 |
140l cylinder clamp | Material set to secure a 140 l cylinder | S54476-B617-A1 |