Main module
(2 to 5 cylinders)

Extension module
(4 to 5 cylinders)

Main module
(1 cylinder)

 

Item

Description

Main module
(2 to 5 cylinders)

Extension module

Main module
(1 cylinder)

 

 

Quantity

Quantity

Quantity

1

Upper cross member

1

1

1

2

Intermediate support

1
(3 to 5 cylinders)

1

-

3

Upright

2

1

2

4

Cross member

2

2

2

5

Right strut

1

-

1

6

Left strut

1

-

1

7

Extension strut

-

1

-

8

Pipe clamp ∅ 1/2ʺ

-

-

2

9

Pipe clamp ∅ 3/4ʺ

-

-

1

10

Pipe clamp ∅ 55 mm

-

-

1

Type of modules

Module number

Product code

Reference

1

S54476-B610-A1

RACF-140L-1 – Main module for free-standing rack (1 cylinder)

2

S54476-B610-A2

RACF-140L-2 – Main module for free-standing rack (2 cylinders)

3

S54476-B610-A3

RACF-140L-3 – Main module for free-standing rack (3 cylinders)

4

S54476-B610-A4

RACF-140L-4 – Main module for free-standing rack (4 cylinders)

5

S54476-B610-A5

RACF-140L-5 – Main module for free-standing rack (5 cylinders)

4*

S54476-B611-A4

RACF-140L-EX4 – Extension module for free-standing rack (4 cylinders)

5*

S54476-B611-A5

RACF-140L-EX5 – Extension module for free-standing rack (5 cylinders)

List of modules for a 1-row arrangement (1 to 15 cylinders)

 

Required space for installation (including cylinders)

Number of cylinders on 1 row

Required module number

Number of threaded rods - 1 row (S54476-B618-A1)

Number of cylinder clamps (S54476-B617-A1)

Number of DN50 (S54476-B609-A1) or DN80 (S54476-B609-A2) manifold clamps

Length (mm)

Width (mm)

1

1

2

1

-

653

402

2

2

3

2

2

1 026

402

3

3

4

3

2

1 400

402

4

4

5

4

3

1 772

402

5

5

6

5

3

2 145

402

6

2+4*

7

6

5

2 638

402

7

3+4*

8

7

5

3 012

402

8

4+4*

9

8

6

3 384

402

9

5+4*

10

9

6

3 757

402

10

5+5*

11

10

6

4 130

402

11

3+4*+4*

12

11

8

4 624

402

12

4+4*+4*

13

12

9

4 996

402

13

5+4*+4*

14

13

9

5 369

402

14

5+4*+5*

15

14

9

5 742

402

15

5+5*+5*

16

15

9

6 115

402

 

List of modules for a 2-row arrangement (3 to 30 cylinders)

 

Required space for installation (including cylinders)

Number of cylinders on 2 rows

Required module number

Number of threaded rods - 2 rows (S54476-B618-A2)

Number of cylinder clamps (S54476-B617-A1)

Number of DN50 (S54476-B609-A1) or DN80 (S54476-B609-A2) manifold clamps

Length
(mm)

Width
(mm)

3 / 4

2

3

2

2

1 026

762

5 / 6

3

4

3

2

1 400

762

7 / 8

4

5

4

3

1 772

762

9 / 10

5

6

5

3

2 145

762

11 / 12

2+4*

7

6

5

2 638

762

13 / 14

3+4*

8

7

5

3 012

762

15 / 16

4+4*

9

8

6

3 384

762

17 / 18

5+4*

10

9

6

3 757

762

19 / 20

5+5*

11

10

6

4 130

762

21 / 22

3+4*+4*

12

11

8

4 624

762

23 / 24

4+4*+4*

13

12

9

4 996

762

25 / 26

5+4*+4*

14

13

9

5 369

762

27 / 28

5+4*+5*

15

14

9

5 742

762

29 / 30

5+5*+5*

16

15

9

6 115

762

 

Example of a 2-row arrangement with 10 cylinders

4-row arrangement

In a 4-row arrangement, the racks consist of two pairs of double rows of cylinders, fixed back to back.

The manifolds are located slightly higher than in a 1- or 2-row arrangement since they are mounted on rails (Connector 4r - S54476-B604-A1) attached to the upper cross members.