Technical data | ||
---|---|---|
Nominal pressure | 160 bar | |
Response pressure | 120 barg | |
Closing pressure | 108 barg (with negative setting tolerance) | |
Valve type | 10.1 (Special), size BG I, head C, spring No. 104 | |
Inlet | G 1/2ʺ external thread | |
Outlet | G 3/4ʺ internal thread | |
Extinguishant | CO2 | |
Installation position | Vertical | |
Flow direction | Following arrow direction on valve body (inlet: G1) | |
Materials Valve body |
Stainless steel | |
Operating temperature | -20 °C to +50 °C | |
Weight | 1.0 kg |
OEM type | |
---|---|
F078893 |
Certifications and compliances | |
---|---|
2014/68/EU (PED) | Compliant |
2016 PE(S)R | Compliant |