Technical data | |
|---|---|
Nominal pressure | ≥ 100 bar |
|
Response pressure | 66 barg |
Closing pressure | 60 barg (with negative setting tolerance) |
Valve type | 10.1 (Special), size BG I, head C, spring No. 103 |
Inlet | G 1/2ʺ external thread |
Outlet | G 3/4ʺ internal thread |
Extinguishant | IG-01, IG-100, IG-55, IG-541 |
Installation position | Vertical |
Flow direction | Following arrow direction on valve body (inlet: G1) |
Materials Valve body |
Stainless steel |
Operating temperature | -20 °C to +50 °C |
Weight | 1.0 kg |
OEM type | |
|---|---|
F078892 | |
Certifications and compliances | |
|---|---|
|
2014/68/EU (PED) | Compliant |
2016 PE(S)R | Compliant |