Technical data | |
---|---|
Nominal size | DN50 |
Thread | ISO 228-1 G 2" thread (Quantum) |
Maximum operating pressure | 360 bar |
Gas | IG-01, IG-55, IG-100, IG-541 |
Materials | Galvanized steel, elastomer (NBR) |
Operating temperature | -20 °C to +50 °C, non-condensing |
Transport and storage temperature | -40 °C to +65 °C, non-condensing |
Weight MANI50-CUP-QM-H MANI50-OH-QF-H MANI50-OH-QF-M MANI50-OH-QM-M |
5.5 kg 2.5 kg 2.5 kg 2.5 kg |
OEM type | |
---|---|
MANI50-CUP-QM-H MANI50-OH-QF-H MANI50-OH-QF-M MANI50-OH-QM-M | 10050-1074 10050-1072 10050-0972 10050-0973 |
Marking | |
---|---|
| UKCA - CE - Quantum F - mmYY (month/year) |
Certifications and compliances | ||
---|---|---|
2014/68/EU (PED) | Compliant | |
2016 PE(S)R | Compliant |