Reference | Description | Product code |
---|---|---|
MANI50-1-80-x | 1-row DN50 manifold with 2 to 5 sockets for 80 l cylinders | S54476-B754-A2 |
MANI50-2-80-x | 2-row DN50 manifold with 4 to 10 sockets for 80 l cylinders | S54476-B756-A4 |
MANI50-1-140-x | 1-row DN50 manifold with 2 to 5 sockets for 140 l cylinders | S54476-B750-A2 |
MANI50-2-140-x | 2-row DN50 manifold with 4 to 10 sockets for 140 l cylinders | S54476-B752-A4 |
MANI50-EXT116 | High pressure extension pipe | S54476-B700-A1 |
MANI50-EXT133 | High pressure extension pipe | S54476-B700-A3 |
MANI50-EXT277 | High pressure extension pipe | S54476-B700-A5 |
MANI50-EXT286 | High pressure extension pipe | S54476-B700-A7 |
MANI50-EXT311 | High pressure extension pipe | S54476-B700-A11 |
MANI50-EXT437 | High pressure extension pipe | S54476-B700-A15 |
MANI50-EXT750 | High pressure extension pipe | S54476-B700-A21 |
MANI50-EXT1200 | High pressure extension pipe | S54476-B700-A25 |
MANI50-NL-F85 | Swivel nut | S54476-B742-A3 |
MANI50-NL-Q2-K | Seal head | S54476-B742-A2 |
MANI50-NL- Q2-M | Thread union | S54476-B742-A1 |
MANI50-DS | Coupling | S54476-B716-A1 |
MANI50-EL90 | Elbow | S54476-B722-A1 |
MANI50-END | Manifold cap | S54476-B710-A1 |
MANI50-T-222 | T-piece | S54476-B728-A1 |
ORIF-240-50 | Orifice | S54476-B65-A3 |
ORIF-360-50 | Orifice | S54476-B65-A4 |
ORIF-360 50 EF | Orifice | S54476-B65-A5 |