High pressure extension pipe DN100
- PN: 120 bar
- Available in different lengths
- For use in Sinorix™ CDT and CO2 automatic gas extinguishing systems
Product codes:
MANI100-EXT120 - S54476-B704-A1
MANI100-EXT185 - S54476-B704-A5
MANI100-EXT222 - S54476-B704-A7
MANI100-EXT384 - S54476-B704-A15
MANI100-EXT750 - S54476-B704-A21
MANI100-EXT1200 - S54476-B704-A25