Technical data | |
---|---|
Nominal size | DN100 |
Outlet thread | ISO 228-1 G 4ʺ (Quantum) external thread |
Internal diameter | 100.1 mm |
External diameter | 114.3 mm |
Maximum operating pressure | 120 bar |
Fluid carried | IG-01, IG-55, IG-100, IG-541, CO2 |
Materials Pipe O-ring |
Galvanized steel Elastomer (NBR) |
Operating temperature | -20 °C to +50 °C, non-condensing |
Transport and storage temperature | -40 °C to +65 °C, non-condensing |
Weight MANI100-EXT120 MANI100-EXT185 MANI100-EXT222 MANI100-EXT384 MANI100-EXT750 MANI100-EXT1200 |
2.1 kg 3.3 kg 3.85 kg 7.0 kg 13.8 kg 22.3 kg |
OEM type | |
---|---|
MANI100-EXT120 MANI100-EXT185 MANI100-EXT222 MANI100-EXT384 MANI100-EXT750 MANI100-EXT1200 | 10100-0110 10100-0112 10100-0114 10100-0115 10100-0117 10100-0119 |
Marking | |
---|---|
| UKCA - CE - Quantum F - mmYY (month/year) |
Certifications and compliances | ||
---|---|---|
2014/68/EU (PED) | Compliant | |
2016 PE(S)R | Compliant |