High pressure extension pipe DN50
- PN: 360 bar
- Available in different lengths
- For use in Sinorix™ CDT, SDT, H2O Gas and CO2 automatic gas extinguishing systems
Product codes:
MANI50-EXT116 - S54476-B700-A1
MANI50-EXT133 - S54476-B700-A3
MANI50-EXT277 - S54476-B700-A5
MANI50-EXT286 - S54476-B700-A7
MANI50-EXT311 - S54476-B700-A11
MANI50-EXT437 - S54476-B700-A15
MANI50-EXT750 - S54476-B700-A21
MANI50-EXT1200 - S54476-B700-A25