Technical data | |
---|---|
Nominal size | DN50 |
Outlet thread | ISO 228-1 G 2ʺ (Quantum) external thread |
Internal diameter | 50.3 mm |
External diameter | 60.3 mm |
Maximum operating pressure | 360 bar |
Gas | IG-01, IG-55, IG-100, IG-541, CO2 |
Materials Pipe O-ring |
Galvanized steel Elastomer (NBR) |
Operating temperature | -20 °C to +50 °C, non-condensing |
Transport and storage temperature | -40 °C to +65 °C, non-condensing |
Weight MANI50-EXT116 MANI50-EXT133 MANI50-EXT277 MANI50-EXT286 MANI50-EXT311 MANI50-EXT437 MANI50-EXT750 MANI50-EXT1200 |
0.75 kg 0.9 kg 1.8 kg 1.9 kg 2.05 kg 2.9 kg 5.0 kg 8.1 kg |
OEM type | |
---|---|
MANI50-EXT116 MANI50-EXT133 MANI50-EXT277 MANI50-EXT286 MANI50-EXT311 MANI50-EXT437 MANI50-EXT750 MANI50-EXT1200 | 10050-0115 10050-0117 10050-0120 10050-0121 10050-0125 10050-0129 10050-0131 10050-0133 |
Marking | |
---|---|
| UKCA - CE - Quantum F - mmYY (month/year) |
Certifications and compliances | ||
---|---|---|
2014/68/EU (PED) | Compliant | |
2016 PE(S)R | Compliant |