Reference | Description | Product code |
---|---|---|
MANI50-1-80-x | 1-row DN50 manifold with 2 to 5 sockets for 80 l cylinders | S54476-B754-A2 |
MANI50-2-80-x | 2-row DN50 manifold with 4 to 10 sockets for 80 l cylinders | S54476-B756-A4 |
MANI50-1-140-x | 1-row DN50 manifold with 2 to 5 sockets for 140 l cylinders | S54476-B750-A2 |
MANI50-2-140-x | 2-row DN50 manifold with 4 to 10 sockets for 140 l cylinders | S54476-B752-A4 |
MANI50-EL90 | Elbow | S54476-B722-A1 |
MANI50-END | Manifold cap | S54476-B710-A1 |
MANI50-DS | Coupling | S54476-B716-A1 |
MANI50-T-222 | T-piece | S54476-B728-A1 |
MANI50-NL- Q2-M | Thread union | S54476-B742-A1 |
MANI50-NL-Q2-K | Seal head | S54476-B742-A2 |
MANI50-NL-F85 | Swivel nut | S54476-B742-A3 |
MANI50-CUP-QM-H | Selector valve holder DN50 | S54476-B734-A1 |
MANI50-OH-QF-M | Orifice holder | S54476-B706-A1 |
MANI50-OH-QF-H | Orifice holder | S54476-B706-A2 |
MANI50-OH-QM-M | Orifice holder | S54476-B706-A3 |
MANI50-M85-G1 | Selector valve holder DN25 | S54476-B778-A1 |
MANI50-M85-G5/4 | Selector valve holder DN32 | S54476-B778-A2 |
MANI50-M85-G2 | Selector valve holder DN50 | S54476-B778-A3 |