Technical data | |
---|---|
Maximum operating pressure | 360 bar |
Venting hole (output) | ∅ 5 mm |
Extinguishant | IG-01, IG-55, IG-100, IG-541, CO2 |
Materials | Brass, stainless steel, aluminum, elastomer seals |
Weight | 0.59 kg |
Operating temperature | -20 °C to +50 °C, non-condensing |
Transport and storage temperature | -40 °C to +65 °C, non-condensing |
OEM type | |
---|---|
| F0150018 |
Certifications and compliances | |
---|---|
VdS | GLA 180427-01 |
RoHS | Compliant |